IESNA:LM-63-2002
[TEST]P1334430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209735DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]123
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
4.2 6.4 9.7 16 30.2 83.2 192.2 376.5 564.2 628.8
686.5 726.5 770.6 808.1 832.5 857.8 872.3 876.9 868.4 849.9
825.4 788.7 751.6 708.7 667.2 606.9 536.1 452.5 381.6 200.1
85.9 21.8 9.4 3.5 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.2 6.4 9.9 15.8 30.9 86.8 201 369.4 557.8 626.7
673.8 720.6 763.3 796.6 826.2 846.3 859.8 861.1 852.3 836.3
812 781 741.9 702.9 658.3 593.3 529.7 452.4 368.5 199
86.5 20.9 9.2 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
4.2 6.2 9.8 15.6 30.4 81.2 189.7 363.2 543.9 603.8
661.5 709 746.3 776.6 800.4 821 831.1 833.1 825.8 810.6
786.8 758.4 726 678 629.9 573.1 501.7 425.6 352 189.3
79.8 20.6 8.9 3.7 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.2 6.2 9.8 15.7 30.2 78.6 190.5 352.8 521.2 589.9
640.9 685.7 719.1 747.2 768.5 784.3 792.5 793.9 787.5 772.2
752.1 725.2 689.7 649 599.2 540.8 469.1 402.1 322.4 167.1
76.4 21.4 8.9 3.6 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.2 6.1 9.7 15.4 28.2 77 181.1 333.8 496.9 552.4
603.6 648.7 681.7 706.4 724.8 736.8 744.6 746.5 740.5 727.1
706.3 679.4 640.4 599.5 551.1 484.5 422.6 356.5 287.5 147.5
68.9 21.4 8.4 3.6 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.2 6.2 9.8 15.2 28.1 71 163.9 308.5 459.5 516.7
564.8 603 636.6 659.8 676.8 687.8 694 694.4 688.8 675.8
654.5 624 585.2 543 490.1 432.5 373.3 312.1 249.7 125.3
59.6 20.8 8 3.5 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.2 6 9.6 15 26.8 68.4 148.9 276.1 420.9 472.1
515.2 550.8 577 599.9 615.6 624.6 629.7 628.9 621.7 605.3
582.8 552.7 513.4 471.7 419.7 368.2 309.7 254.8 199.5 99.7
50.3 18.6 7.5 3.5 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.2 6.1 9.4 14.8 24.9 61.8 135.9 243.2 371.5 419.2
459.5 492.6 519.2 536.4 549.6 555.9 558 555 545.5 529.7
505.2 475.8 435.3 395.9 348.5 302.2 253.6 205.9 161.1 83
42 17.5 6.8 3.3 1.3 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.2 6.1 9.2 14.2 23.2 55.5 120.6 214.7 323.6 365.3
401.1 431 452.3 467.1 476.7 480.1 479.4 473.5 463 445.1
424.2 394.2 357.8 315.2 278.5 233.3 192.5 158.9 123.3 64.9
35.9 16.2 6.2 3 1.3 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.2 6 9.2 13.8 22.3 50.7 105.2 184.9 278.8 312.2
342 363.1 380.9 392.8 398.3 398.5 395 386.5 374.4 358.1
333.8 306.8 276.5 242.8 211.2 177.1 147.9 119.1 96 52.9
29.1 14.8 5.6 2.7 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
4.2 5.5 7.3 9.5 12.5 15.8 22.7 31.6 37.7 38.7
38.8 38.5 37.6 36.7 35.3 33.5 31.4 28.9 26.7 24.1
21.5 19.3 17.2 15.1 12.8 10.4 7.9 6.1 4.8 3
1.8 1 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.2 4.9 5.5 5.9 6.1 6.2 6.1 5.6 4.8 4.6
4.2 3.9 3.6 3.3 3.1 2.8 2.6 2.2 1.9 1.6
1.3 1.1 1 0.9 0.7 0.6 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.2 4.4 4 3.7 3.2 2.8 2.3 1.9 1.6 1.3
1.2 1.1 1 0.9 0.8 0.7 0.6 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
4.2 3.7 3 2.5 2 1.5 1.1 0.7 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.2 3.1 2.5 1.8 1.3 0.9 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
4.2 3 2.2 1.6 1 0.6 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.6 0.6 0.6 0.6
0.6 0.4 0.4 0.3 0.3 0.2 0.1 0 0
4.2 2.9 2.1 1.5 1 0.6 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.6 0.6 0.7 0.7 0.7
0.6 0.6 0.4 0.3 0.3 0.2 0.1 0.1 0
